Every industrial monitor or HMI solution from our VisuNet product range is built upon our commitment to innovation and process safety. From a network remote monitor to a fully enclosed custom operator workstation, each unit has been designed to meet the rigorous demands of real-time process control and offers globally certified units for Zone 1 and 2 and Division 1 and 2.
The modular operator workstations from the VisuNet FLX HMI platform can be individually configured. With multiple mounting and installation possibilities, this series guarantees ideal fit to a wide range of applications.
These operator workstations are approved for Zones 1 and 21 (ATEX and IECEx). They are suitable for all process industries like pharmaceutical, food and beverage, cosmetics, oil and gas, and chemicals.
The VisuNet Industrial Box Thin Clients (BTC) are industrial thin client computers that are suitable for dirty control rooms or for embedding in remote monitor enclosures. They have a small footprint and withstand wider temperature ranges and more shock and vibration than standard thin clients that are only suitable for use in office environments. The VisuNet BTCs come with the RM Shell firmware and Emerson DRDC and NTP services pre-loaded.
The industrial tablet thin client extends the Pepperl+Fuchs thin client portfolio with a mobile thin client device. It is based on the ruggedized “Pad-Ex” tablet from the Pepperl+Fuchs brand ecom, features RM Shell as firmware and opens up many advantages in the field.



+49 621 776-0