Pepperl+Fuchs offers the largest variety of AS-Interface bus products and support in the market. AS-Interface bus is a low cost alternative for efficiently communicating between a DCS or PLC and digital/discrete I/O devices. Pepperl+Fuchs products include a variety of power, cable, repeater, and protection options.
Our power supplies meet the most demanding requirements when high reliability is needed for powering signal circuits—which helps enhance system integrity. They support both digital fieldbus and analog networks.
Inductive proximity sensors are the preferred choice for the majority of applications requiring accurate, non-contact detection of metallic objects in machinery or automation equipment. As a pioneer and market leader, Pepperl+Fuchs offers innovative, high quality inductive sensors to meet the needs of the worldwide automation and process control markets.
Bebco EPS® purge and pressurization by Pepperl+Fuchs is a household name in the process automation industry. As the leaders in Purging Technology®, we manufacture innovative solutions that are remarkably simple to use and will easily handle just about any application.
Pepperl+Fuchs' modular remote I/O systems "FB" and "LB" offer a cost-efficient interface for your field signals in the hazardous and the safe areas to your process control system.
Serial gateways from the DeviceMaster® series enable easy connection of serial interface devices (RS-232/422/485) to Emerson's DeltaV via standard TCP/IP Ethernet. They come with high-performance security mechanisms, including SSL key, SSH management, and SSL serial data stream encryption. Serial gateways are available with different connection options for DIN rail, panel, and rack mounting.
The signal conditioners from our SC-System offer galvanic isolation in an extremely compact housing and are optimized for application requirements in safe areas.



+49 621 776-0