Pepperl+Fuchs provides approved products and solutions for use with Emerson’s DeltaV Control Systems, DeltaV SIS Safety Instrumented Systems, and Asset Management Systems.
VisuNet remote monitor thin clients meet the rigorous demands of industrial and process environments. Each unit is pre-loaded with Emerson DRDC and NTP services and has the performance required for real-time process control for the DeltaV Virtualization Architecture.
Every industrial monitor or HMI solution from our VisuNet product range is built upon our commitment to innovation and process safety. From a network remote monitor to a fully enclosed custom operator workstation, each unit has been designed to meet the rigorous demands of real-time process control and offers globally certified units for Zone 1 and 2 and Division 1 and 2.
Pepperl+Fuchs offers two distinct styles of intrinsic safety barriers for the DeltaV to provide circuit protection for field devices located in explosion hazardous areas: K-System (DIN-rail-mount) and H-System (motherboard-mount). Both styles of barriers provide safe and reliable point-to-point connection to the DeltaV systems.
Pepperl+Fuchs offers intrinsic safety barriers to provide circuit protection for field devices located in explosion hazardous areas. The K-System (DIN-rail-mount) provides safe and reliable point-to-point connection to the DeltaV SIS system.
ASi gateways are the centerpiece of every AS-Interface network. At the lower field level, they control ASi communication and make the data available in structured form for higher-level systems. Therefore, they are not only the bridge from AS-Interface to Emerson's DeltaV, but also to IIoT applications.
For the first time, Ethernet-APL opens up Ethernet as a basic communication technology for the field of process plants and implements the use of Ethernet-based components even in hazardous areas up to Zone 0/Class 1, Div.1.
FieldConnex® for FOUNDATION Fieldbus H1 is the right system to protect and integrate field device data into the Delta V. FOUNDATION Fieldbus H1 (FF H1) supplies power and transmits communication digitally between the DCS and field instrumentation.
FieldConnex® by Pepperl+Fuchs is the perfect approach for PROFIBUS PA data integration into the DeltaV with a Profibus DP interface. Simplistic by design, the reliable components provide ease of use and durability. Explosion protection concepts of choice make this the enabling technology for installation, commissioning and dependable operation.
The HART Interface Solution (HIS) product range from Pepperl+Fuchs is fully compatible with the AMS Suite Intelligent Device Manager application from Emerson. It provides connectivity to devices in the field via an innovative termination panel design coupled with the powerful HART Multiplexer HiDMux2700.
Signal conditioners from our K-System protect signal transfer between field devices in safe areas and control systems by galvanic isolation of the loop. Particularly in case of long transmission paths, signal conditioners avoid compensating currents which may occur from ground loops. They also offer effective protection against electromagnetic disturbance or dangerous over voltages on the signal loops.



+49 621 776-0