FieldConnex® by Pepperl+Fuchs is the right system for PROFIBUS PA data integration into the DeltaV with a PROFIBUS DP or PROFINET interface. Simplistic by design, the reliable components provide ease of use and durability. Explosion protection concepts of choice make this the enabling technology for installation, commissioning and dependable operation.
Our solutions support the S-Series PROFIBUS DP and M-Series PROFIBUS DP Series 2 plus interface cards or the VIM2 modules for PROFINET integration.
Gateway Modules
Gateway PROFIBUS DP V1 to 4 x PROFIBUS PA segments. Optional redundant configuration. Suited for installation in Zone 2/Class I, Div. 2. Up to 12 Mbit/s, auto adapting.
Gateway PROFINET RT to 4 x PROFIBUS PA segments, up to 32 devices per PROFIBUS PA segment. Suited for installation in Zone 2/Class I, Div. 2. Ring and system redundancy, integrated web server for diagnostics.
Gateway Motherboards
4 segments, simplex, individual modules per segment. For gateway and power supply modules. High-power trunk: Live work on devices in any hazardous area. Slot for optional advanced diagnostics module. Suited for PROFIBUS PA and FOUNDATION Fieldbus.
For 2 gateway modules, for PROFIBUS PA, redundant configuration. Suited for installation in Zone 2/Class I, Div. 2. Spring terminals or screw terminals selectable.
4 segments, simplex, individual modules per segment. Customizable cable connections to any PLC and PCS hosts. High-power trunk: live work on devices in any hazardous area. Best quality, smallest size and lowest heat dissipation. Suited for PROFIBUS PA and FOUNDATION Fieldbus.
4 segments, redundant, individual modules per segment. Customizable cable connections to any PLC and PCS hosts. High-power trunk: live work on devices in any hazardous area. Best quality, smallest size, and lowest heat dissipation. Suited for PROFIBUS PA and FOUNDATION Fieldbus.
Power Supply Modules
Output: 21 ... 23 V/500 mA, voltage limitation for Entity ic and Ex nL. With galvanic isolation, suited for installation in Zone 2/Class I, Div. 2. For PROFIBUS PA and FOUNDATION Fieldbus.
Output: 28 ... 30 V/500 mA. High-power trunk for high device count and long cable lengths. With galvanic isolation, suited for installation in Zone 2/Class I, Div. 2. For PROFIBUS PA and FOUNDATION Fieldbus. The majority of applications uses this compact power supply module.



+49 621 776-0