Bebco EPS® purge and pressurization by Pepperl+Fuchs is a household name in the process automation industry. As the leaders in Purging Technology®, we manufacture innovative solutions that are remarkably simple to use and will easily handle just about any application. With Pepperl+Fuchs' Bebco EPS purging and pressurization, you get:
- State-of-the-art solutions based on more than 20 years of experience – a family of automatic purge and pressurization systems that make hazardous location protection easy
- Technical support – anywhere in the world
- Purge and pressurization systems designed according to ATEX direction 94/9/EG, NFPA 496, and ISA 12.4 standards
- Easy integration – compact, low-profile designs that can be internally or externally mounted
- Automatic temperature and leakage control and alarming
- User interface with programming to meet most users' demands
Pepperl+Fuchs offers a full range of purge and pressurization equipment to meet the needs of your application. Another benefit of purging and pressurization is use of the standard Type 4/12 enclosure as the protected enclosure. This saves money, weight, and space over explosion-proof methods. Need a certified solution? The Pepperl+Fuchs Systems and Solutions group can also design custom, certified enclosure solutions.
![Type X purge system to reduce the classification within the protected enclosures for Emerson](/data/general/media/emerson/Type-X-Group_rdax_161x161_100.jpg)
The Pepperl+Fuchs Bebco EPS Type X purge system reduces the classification within the protected enclosures from Division 1 to non-hazardous. General-purpose equipment can be operated within the protected enclosure.
![Type Y purge system to reduce the classification within the protected enclosures for Emerson](/data/general/media/emerson/EC_DB_20070611_3_rdax_161x161_100.jpg)
The Pepperl+Fuchs Bebco EPS Type Y purging system reduces the classification within the protected enclosure from Division 1 to Division 2. All equipment used within the enclosure must be Division 2 rated.
![Type Z purge system to reduce the classification within the protected enclosures for Emerson](/data/general/media/emerson/Type-Z-Group_rdax_161x161_100.jpg)
The Pepperl+Fuchs Bebco EPS Type Z purge system reduces the classification within the protected enclosure from Division 2 to non-hazardous. General-purpose equipment can be operated within the protected enclosure.
![EPS Ex px purge system reduces the classification within the protected enclosure for Emerson](/data/general/media/emerson/EC_NP20160715_02_Purge_and_Pressurization_Product_Group_Ex_px_200px_rdax_161x161_100.jpg)
The Pepperl+Fuchs Bebco EPS Ex px purge system reduces the classification within the protected enclosure from Zone 1/Zone 21 to non-hazardous. General-purpose equipment can be operated within the protected enclosure.
![Ex pz purge system to reduce the classification within the protected enclosure for Emerson](/data/general/media/emerson/Type-z-Purge-Group-Photo_rdax_161x161_100.jpg)
Ex pz purge systems reduce the classification within the protected enclosure from Zone 2 to non-hazardous. General-purpose equipment can be operated within the protected enclosure.
![Enviro-Line is an enclosure pressurization system for non-hazardours areas for Emerson](/data/general/media/emerson/EC662020070402_327_rdax_100.gif)
Enviro-Line is an enclosure pressurization system for non-hazardous areas that operates on a supply of compressed instrument air or inert gas. It regulates and monitors the pressure within the sealed enclosure in order to prevent the accumulation of damaging and caustic gases and dusts.