Our power supplies meet the most demanding requirements when high reliability is needed for powering signal circuits—which helps enhance system integrity. They support both digital fieldbus and analog networks.
PS1000 series modules can be installed on DIN mounting rails. They provide an interruption-free power supply of up to 40 A. The industrial power supplies are also available as redundancy modules, modules with internal redundancy, and with IO-Link interface. Some of their outstanding features are their high efficiency of typically more than 95 %, compact size, and low weight. PS1000 series modules can be used in environments of up to +70 °C.
Our K-system DIN rail power supplies convert a 120 VAC or 240 VAC input to 24 VDC, and can be used in combination with power feed modules.
FieldConnex® is the right infrastructure system to connect fieldbus devices. Efficient by design, our reliable Fieldbus power supplies provide ease of use and durability. Power Hub is a motherboard-based power supply system for one to four FOUNDATION Fieldbus H1 or PROFIBUS PA segments.



+49 621 776-0