Pepperl+Fuchs provides a redundant and highly reliable fieldbus power supply solution for the H1 segments. Among Emerson’s S-Series H1 I/O Card with Integrated Power, we can also support Emerson’s DeltaV FOUNDATION Fieldbus communication module with our standard Fieldbus power hubs by establishing communication with fieldbus devices compliant to the Foundation Fieldbus (H1).
In conjunction with our Advanced Diagnostic modules for monitoring of the physical layer and the health of the fieldbus network, this is the right solution for any fieldbus infrastructure.
The FieldConnex compact fieldbus power hub motherboard for Emerson’s DeltaV is a modular fieldbus power supply for up to 4 simplex segments as well as 4 redundant or 8 redundant segments.
Pepperl+Fuchs' FieldConnex segment protectors connect instruments to the fieldbus. These fieldbus couplers are mounted in the field near the field device. They offer short-circuit protection and power limiting explosion protection.
FieldBarrier for 8, 10, or 12 outputs Ex ia IIC (FISCO or Entity) that offers advanced fault isolation at the spur. Suited for mounting in Zone 1, instruments in Zone 0 or 1, for FOUNDATION Fieldbus H1. Device also supports plug-in surge protectors.
FieldConnex' multi-input/output device (MIO) connects multiple intrinsically safe discrete inputs and outputs to the fieldbus with minimum cabling.
Pepperl+Fuchs' FieldConnex offers a variety of accessories for FOUNDATION Fieldbus H1 such as surge protectors, terminators, and sensors for installation in the field and control cabinet.
With the Advanced Diagnostic Module (ADM), Pepperl+Fuchs offers one of the most enhanced FOUNDATION fieldbus H1 physical layer diagnostics. The ADM automates commissioning and documentation, monitors the fieldbus segment online, and identifies faults in real-time.
This SNAP-ON Alert Adapter works in conjunction with the Pepperl+Fuchs ADM to provide alerts directly to the Alert Monitor on the AMS Device Manager, and then enables detailed diagnostics using Pepperl+Fuchs ADM software. Download the FieldConnex® ADM project builder for Emerson now!